IESNA:LM-63-2002
[TEST]P952488
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-827-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30244
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3548.6 4443.1 5251.8 5877.8 6388.3 6677.2 6813 6861.4 7106.5 7631
8497.5 9591.9 10669.1 11529.3 12281.8 12968.7 13402.7 13513.6 13246.6 12570.6
11206.1 8847.2 7303.2 6116.7 4844.3 3408.1 2240.3 1570.5 1225.5 1058.5
960.1 807.1 683.8 237.3 115.5 18.7 0
3548.6 4474.3 5290.8 5927.8 6396.2 6713.1 6875.4 6920.7 7123.7 7596.7
8397.6 9470.1 10527 11416.9 12177.2 12864.1 13379.3 13565.1 13394.9 12822
11682.3 9502.9 7598.3 6380.5 5123.8 3715.6 2443.2 1648.6 1264.6 1095.9
969.5 819.6 690 293.5 123.3 23.4 0
3548.6 4435.3 5236.2 5879.4 6380.5 6744.3 6945.7 7031.6 7190.8 7615.4
8297.7 9250 10264.8 11159.3 11882.1 12459.8 13001.5 13265.3 13198.2 12740.8
11824.4 10327.2 8232.1 6770.8 5523.5 4159 2777.3 1845.3 1364.5 1133.4
1000.7 871.1 746.2 569.8 290.4 34.3 0
3548.6 4435.3 5212.8 5854.4 6389.9 6800.5 7075.3 7218.9 7368.8 7696.6
8204 8942.4 9819.8 10661.3 11338.8 11894.6 12361.4 12739.2 12840.7 12690.8
12139.7 11117.2 9680.9 7980.7 6380.5 4958.3 3467.4 2220 1514.3 1152.2
994.5 863.3 736.9 587 412.2 160.8 0
3548.6 4304.2 5058.2 5717 6282.2 6781.8 7179.9 7443.7 7612.3 7871.5
8293 8834.7 9535.7 10249.1 10890.8 11443.4 11893.1 12292.7 12576.9 12653.4
12501.9 12036.7 11134.3 9769.9 8175.9 6547.6 4878.7 3216 2020.2 1355.1
1033.5 918 797.8 608.9 410.6 128 0
3548.6 4235.5 4916.2 5557.8 6151 6700.6 7200.2 7595.1 7863.7 8115
8430.4 8883.1 9407.7 10030.6 10658.2 11282.6 11813.4 12228.7 12542.5 12801.7
13003.1 12935.9 12653.4 12011.7 10903.3 9467 7620.1 5843.5 3929.5 2426.1
1573.7 1075.7 779 471.5 237.3 62.4 0
3548.6 4104.3 4696 5300.2 5887.2 6463.3 7019.1 7514 7924.5 8254
8588 8953.4 9354.6 9854.2 10427.1 11076.6 11744.8 12389.5 12960.9 13463.6
13921 14423.7 14650.1 14790.6 14759.4 14122.4 12906.3 10968.8 8405.4 5693.6
3286.3 1706.4 871.1 502.7 245.1 84.3 0
3548.6 4004.4 4479 4997.3 5534.4 6041.8 6586.6 7115.9 7624.8 8074.4
8524 8940.9 9318.7 9726.1 10153.9 10612.9 11145.3 11747.9 12406.7 13106.1
13869.5 14965.5 15850.7 16390.8 17005.9 17450.9 17508.6 16910.7 15355.8 12839.1
9354.6 6037.1 3077.1 1255.2 448.1 87.4 0
3548.6 3824.9 4159 4546.2 4970.8 5420.4 5877.8 6330.6 6778.6 7239.2
7721.6 8168.1 8653.6 9161 9688.7 10217.9 10804.9 11463.7 12192.8 13018.7
13983.5 15446.3 16898.2 17892.7 19161.9 20656 22254.6 23320.9 23093 20946.3
16526.6 10714.4 4544.6 1387.9 437.1 90.5 0
3548.6 3793.7 4126.2 4482.1 4883.4 5308 5742 6174.5 6602.2 7036.2
7464 7907.4 8375.7 8883.1 9407.7 9952.5 10558.3 11228 11977.4 12831.3
13794.6 15343.3 16806.1 17883.3 19240 20868.3 22613.7 23725.2 23514.5 21232
16428.3 10046.2 3849.9 1063.2 343.5 78.1 0
3548.6 3675 3846.7 4077.8 4357.3 4661.7 4969.2 5292.4 5626.5 5963.7
6304 6655.3 7009.7 7384.4 7787.2 8213.4 8681.7 9212.5 9852.6 10583.2
11473.1 12887.5 13960.1 15018.5 16309.6 17863 19321.2 19953.4 19293.1 16774.9
12383.3 6892.6 1987.4 416.8 138.9 31.2 0
3548.6 3587.6 3684.4 3823.3 4015.4 4223 4449.4 4682 4917.7 5169.1
5414.2 5649.9 5893.5 6135.4 6391.5 6661.6 6945.7 7290.7 7690.4 8208.7
8958 9888.5 10522.3 11231.1 12078.8 13003.1 13633.8 13413.7 12311.5 10244.5
7398.4 3785.9 1234.9 368.4 126.5 29.7 0
3548.6 3509.5 3523.6 3587.6 3692.2 3799.9 3942 4082.5 4221.4 4366.6
4493.1 4607 4702.3 4789.7 4850.6 4889.6 4928.6 4955.2 4998.9 5100.4
5343.9 5487.5 5514.1 5567.2 5649.9 5724.8 5520.3 4872.4 3948.2 2925.7
1988.9 1127.2 565.1 238.9 115.5 40.6 0
3548.6 3345.6 3225.4 3162.9 3156.7 3181.7 3223.8 3270.7 3303.5 3323.8
3322.2 3283.2 3222.3 3136.4 3022.4 2883.5 2716.5 2543.2 2383.9 2235.6
2082.6 1946.8 1832.8 1739.2 1658 1575.2 1472.2 1333.2 1141.2 883.6
643.2 473 327.8 210.8 120.2 34.3 0
3548.6 3194.2 2974 2877.3 2853.8 2874.1 2917.8 2964.7 2988.1 2981.9
2949.1 2891.3 2807 2702.4 2580.6 2455.7 2326.2 2196.6 2068.6 1928.1
1786 1658 1564.3 1508.1 1486.2 1489.4 1486.2 1442.5 1334.8 1155.3
878.9 605.7 424.6 279.5 138.9 31.2 0
3548.6 3075.5 2810.1 2705.5 2710.2 2769.5 2835.1 2877.3 2880.4 2852.3
2797.6 2719.6 2627.5 2521.3 2408.9 2298.1 2181 2057.6 1931.2 1814.1
1725.1 1648.6 1597.1 1564.3 1536.2 1503.4 1451.9 1398.8 1333.2 1228.6
1069.4 839.9 551.1 304.4 145.2 31.2 0
3548.6 2961.6 2688.4 2618.1 2661.8 2743 2807 2838.2 2825.7 2777.3
2702.4 2613.4 2510.4 2408.9 2301.2 2196.6 2124.8 2038.9 1931.2 1845.3
1787.6 1711.1 1590.8 1495.6 1433.2 1372.3 1309.8 1247.4 1191.2 1139.7
1078.8 980.4 802.4 615.1 360.6 87.4 0
3548.6 2897.5 2624.3 2585.3 2660.2 2738.3 2802.3 2821.1 2791.4 2714.9
2622.8 2518.2 2405.8 2305.9 2220 2171.6 2113.8 2054.5 1996.7 1868.7
1754.8 1664.2 1573.7 1489.4 1401.9 1325.4 1250.5 1181.8 1110 1027.3
946.1 872.7 765 660.4 462.1 179.5 0
3548.6 2842.9 2583.8 2579.1 2661.8 2736.7 2792.9 2799.2 2753.9 2671.2
2566.6 2451.1 2348 2252.8 2188.8 2134.1 2063.9 1968.6 1884.3 1782.9
1704.8 1617.4 1531.5 1453.5 1387.9 1320.8 1248.9 1175.6 1089.7 994.5
889.9 797.8 679.1 513.6 340.3 142.1 0
3548.6 2811.7 2563.5 2577.5 2668.1 2741.4 2791.4 2782 2724.3 2625.9
2504.1 2390.2 2293.4 2220 2185.7 2102.9 1974.9 1826.6 1767.3 1717.3
1628.3 1559.6 1500.3 1412.9 1347.3 1295.8 1228.6 1149 1053.8 949.2
835.2 785.3 676 441.8 321.6 196.7 0
3548.6 2805.4 2551 2579.1 2669.6 2744.6 2789.8 2777.3 2707.1 2596.2
2472.9 2360.5 2265.3 2220 2166.9 2062.3 1875 1751.6 1720.4 1659.5
1581.5 1497.2 1417.6 1356.7 1319.2 1286.4 1225.5 1150.6 1060 955.4
844.6 872.7 696.3 465.2 354.4 131.1 0
3548.6 2805.4 2549.4 2583.8 2671.2 2746.1 2788.3 2782 2713.3 2597.8
2472.9 2358.9 2263.7 2221.6 2162.2 2056.1 1860.9 1753.2 1728.2 1658
1576.8 1484.7 1419.1 1337.9 1327 1286.4 1224 1150.6 1066.3 953.9
847.7 860.2 597.9 480.8 349.7 126.5 0
